2 Port 1b 1a ExpressCard 34mm Laptop 1394 FireWire Adapter Card
EC13941A1BAdd FireWire 400 and FireWire 800 port through your laptop ExpressCard slot
This ExpressCard (34mm) dual port 1394 FireWire Adapter Card features two 1394 Firewire ports (1b, 1a) - adding both FireWire 400 and FireWire 800 connectivity to a laptop computer, with support for virtually any IEEE1394 device - a cost-effective and convenient solution for connecting FireWire devices to your laptop computer.
A convenient video editing solution, the ExpressCard FireWire adapter makes it easy to connect DV camcorders, external hard drives or FireWire audio/video devices to a laptop computer.
Plus, the Adapter card includes Ulead's Video Studio 10 software - ideal for editing video from FireWire devices through a notebook computer.
The StarTech.com Advantage
- Add 2 FireWire ports to a laptop computer without having to use external power adapters
- Small form factor design fits in 34mm and 54mm ExpressCard slots for versatility and portability
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- One 9-pin FireWire 800 port with transfer rates up to 800Mbps
- One 6-pin FireWire 400 port with transfer rates up to 400Mbps
- Compliant with IEEE 1394b and backward compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
- Optional external power support for high-powered FireWire devices
- Fits in both 34mm and 54mm ExpressCard slots
- Plug-and-Play and hot-swap compatible
Applications
- Add a high-speed FireWire port to a laptop without any FireWire ports
- Connect a digital camera to a laptop with an ExpressCard slot to download photos and video
- Connect a high-speed external hard drive to an ExpressCard-enabled system
Product Numbers
| Dell France Harmony | A4706662 |
| Ingram Micro Netherlands | 1598967 |
| Ingram Micro Spain | V930741 |
| DELL Netherlands Harmony | A4070561 |
| Ingram Micro France | V930741 |
| Ingram Micro Sweden | V930741 |
| UPC Code | 065030832809 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | FireWire 400 (1394a) |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | LSI/Agere - FW643 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 1 - Firewire 800 (9 pin; IEEE 1394b) Female | |
| Performance | |
| Maximum Data Transfer Rate | 1394A - Up to 400Mbps 1394B - Up to 800Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit), and Mac OS X, and Linux |
| Physical Characteristics | |
| Product Length | 115 mm [4.5 in] |
| Product Width | 44 mm [1.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 31 g [1.1 oz] |
| Power | |
| Power Adapter Included | No |
| Special Notes / Requirements | |
| Note | Optional power adapter specifications: 12VDC, 2000+ mA, Center positive, Type H plug |
| Packaging Information | |
| Shipping (Package) Weight | 178 g [6.3 oz] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard FireWire Card |
| 1 - FireWire Cable | |
| 1 - Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- EC13941A1B.pdf
English - EC13941A1B-ES.pdf
Español - EC13941A1B-FR.pdf
Français
Data Sheet(s)
- EC13941A1B_Datasheet.pdf
English - EC13941A1B_Datasheet-ES.pdf
Español - EC13941A1B_Datasheet-FR.pdf
Français - EC13941A1B_Datasheet-IT.pdf
Italiano - EC13941A1B_Datasheet-NL.pdf
Nederlands

















