USB to PS/2 Keyboard and Mouse Adapter Cable
USB2PS2This USB to PS/2 Keyboard/Mouse Adapter Cable lets you connect a standard PS/2 keyboard and mouse to a single USB port on your Windows, Mac or Sun computer.
The Adapter Cable has a keyboard emulation feature that lets you use key combinations on your PS/2 keyboard to mimic special Mac and Sun keyboard keys - such as volume control and CD eject - a truly convenient solution that eliminates the cost of having to upgrade a mouse/keyboard based on compatibility.
The StarTech.com Advantage
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- No external power adapter required
- Works with Windows, Mac and Sun computers
- Emulates Mac volume control and CD eject keys through key combinations
- Emulates Sun volume control and sleep keys through key combinations
- Can be switched on-the-fly between English and French keyboard languages
Applications
- Connect a PS/2 keyboard and mouse to a notebook computer with USB ports
- Connect a PS/2 keyboard and mouse to a Windows, Mac or Sun computer with USB ports
- Connect Mac or Sun computers with USB ports to PS/2 KVM switches
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Software | |
| OS Compatibility | OS independent; No software of drivers required |
| Physical Characteristics | |
| Cable Length | 300 mm [11.8 in] |
| Product Length | 82 mm [3.2 in] |
| Product Width | 5.5 cm [2.2 in] |
| Product Height | 23 mm [0.9 in] |
| Product Weight | 80 g [2.8 oz] |
| Indicators | |
| LED Indicators | 1 - Keyboard Activity |
| 1 - Mouse Activity | |
| Environmental | |
| Operating Temperature | 5 to 40 |
| Storage Temperature | -20 to 140 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to PS2 KEYBOARD and MOUSE ADAPTOR |
| 1 - INSTUCTION MANUAL | |
Related Products
Accessories
Downloads
Manual(s):
- USB2PS2.pdf
English
Data Sheet(s)
- USB2PS2_Datasheet.pdf
English - USB2PS2_Datasheet-ES.pdf
Español - USB2PS2_Datasheet-FR.pdf
Français - USB2PS2_Datasheet-IT.pdf
Italiano - USB2PS2_Datasheet-NL.pdf
Nederlands
