6 ft USB 2.0 Certified A to B Cable - M/M
USB2HAB6 2,99 € EUR
In Stock: Europe : 261
Prices may be lower from Resellers: View all Resellers View all Distributors
This fully rated 6ft USB cable features one USB A male connector and one USB B male connector, providing a high quality connection to USB 2.0 peripherals.
Constructed of only top quality materials and expertly designed for durability, this USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty.
Features
- USB-IF Certified Hi-Speed USB 2.0 (480 Mbps)
Applications
- Connect a USB printer or any USB peripheral device to a PC at high-performance data transfer speed
- Compatible with USB1.1 devices
Product Numbers
| Ingram Micro Netherlands | 1832764 |
| Ingram Micro Spain | V930131 |
| Ingram Micro France | V930131 |
| Ingram Micro Sweden | V930131 |
| UPC Code | 065030793742 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB B (4 pin) Male |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24/28 AWG |
| Cable Length | 1.8 m [6 ft] |
| Product Length | 1.8 m [6 ft] |
| Product Weight | 0.1 kg [0.2 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 ft High Speed Certified USB 2.0 Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USB2HAB6_Datasheet.pdf
English - USB2HAB6_Datasheet-ES.pdf
Español - USB2HAB6_Datasheet-FR.pdf
Français - USB2HAB6_Datasheet-IT.pdf
Italiano - USB2HAB6_Datasheet-NL.pdf
Nederlands












