12 ft 12V to M Barrel+USB Powered USB Cable - Plus Power
PUSBMYB12V12This 12ft 12V to M Barrel+USB Powered USB Cable features one 12v Powered USB Connector as well as one M Barrel+USB Connector, providing a durable 12ft connection for Powered USB devices.
Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.
StarTech.com's versatile line of powered USB cables offers the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals. This 12V to M Barrel+USB Powered USB Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Provides both Data and Power to your peripherals by only using one cable
Features
- M Type Power Plug
- Connect to your PC for Power and Data
Applications
- Connect POS scanners and printers to a PC for power and connectivity
Product Numbers
| Ingram Micro Netherlands | 1608327 |
| Ingram Micro Sweden | V930984 |
| UPC Code | 065030837149 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - PoweredUSB 12V (8 pin; Host Side) Male |
| Connector B | 1 - Barrel Power Connector (Size M; OD:5.50, ID: 2.10) |
| 1 - USB B (4 pin) Male | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 3.7 m [12 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.7 lb] |
| What's in the Box | |
| Included in Package | 1 - 12ft 12V PowerUSB Cable |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- PUSBMYB12V12_Datasheet.pdf
English - PUSBMYB12V12_Datasheet-ES.pdf
Español - PUSBMYB12V12_Datasheet-FR.pdf
Français - PUSBMYB12V12_Datasheet-IT.pdf
Italiano - PUSBMYB12V12_Datasheet-NL.pdf
Nederlands







