Mini USB to USB B Adapter - M/F
MUSBUSBBMFConnect or charge your Mini USB devices using a standard USB A-B cable connection.
2,99 € EUR
In Stock: Europe : 64
Prices may be lower from Resellers: View all Resellers View all Distributors
This durable Mini USB to USB adapter turns any standard USB printer cable into a Mini USB cable that can be used with newer devices such as Blackberries, other phones, MP3 players, etc.
The StarTech.com Advantage
- A cost-effective way of converting a a standard USB printer cable into a Mini USB cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Lightweight, convenient to carry
Applications
- Enables standard USB cables to be used with Micro USB devices
Product Numbers
| Ingram Micro Italy | V930982 |
| Ingram Micro Netherlands | 1608233 |
| Ingram Micro Spain | V930982 |
| Ingram Micro France | V930982 |
| Ingram Micro Sweden | V930982 |
| UPC Code | 065030837606 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| 1 - USB Mini-B (5 pin) Male | |
| Physical Characteristics | |
| Color | Black |
| Environmental | |
| Operating Temperature | -10°C to 50°C (14°F to 122°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Humidity | 0~75% RH |
| Packaging Information | |
| Shipping (Package) Weight | 10 g [0.4 oz] |
| What's in the Box | |
| Included in Package | 1 - Mini USB to USB B Adapter - M/F |
Certifications, Reports and Compatibility
Related Products
UUSBUSBBMF Micro USB to USB B Adapter M/F Connect or charge your Micro USB devices using a standard USB A-B cable connection.
3,99 €
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
2,99 €
Accessories
Downloads
Data Sheet(s)
- MUSBUSBBMF_Datasheet.pdf
English - MUSBUSBBMF_Datasheet-ES.pdf
Español - MUSBUSBBMF_Datasheet-FR.pdf
Français - MUSBUSBBMF_Datasheet-IT.pdf
Italiano - MUSBUSBBMF_Datasheet-NL.pdf
Nederlands