6 ft USB 2.0 Cable for Digital Cameras - A to 4 Pin Mini
USBFA4S6 4,99 € EUR
In Stock: Europe : 136
Prices may be lower from Resellers: View all Resellers View all Distributors
This high-quality Mini B USB 2.0 cable offers a cost effective way to maximize the performance of your digital camera, MP3 player, PDA, or digital camcorder.
This cable offers pure digital data transfers for sharper, more natural images and sound at higher speeds.
Backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Quickly download pictures, MP3 files and digital videos with Startech.com's ultra fast Mini B USB cables
- Instantly e-mail pictures abd videos to your friends and loved ones by downloading picture files from your digital camera to your PC
- Upgrading your USB cable is the most cost effective way to maximize your digital camera's performance
- An ideal replacement USB cable for improved AV quality
- Transmits pure digital data for sharper, richer and more natural picture quality and sound
Features
- The Mini B cable meets USB 2.0 requirements which is 40 times faster than USB 1.0
- Download pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
- Suitable for a variety of digital cameras, camcorders and portable devices
Applications
- An Ideal replacement USB cable for transferring pictures, videos, MP3 files from you digital camera, digital camcorders, MP3 players, PDA and other portable devices to your laptop or desktop PC
Product Numbers
| Ingram Micro Netherlands | 1861458 |
| UPC Code | 065030802413 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB Mini (4 pin) Male |
| Performance | |
| Maximum Cable Length | 5 m [16.4 ft] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 1.8 m [6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 6 ft USB 2.0 Cable for Digital Cameras - A to 4 Pin Mini |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USBFA4S6_Datasheet.pdf
English - USBFA4S6_Datasheet-ES.pdf
Español - USBFA4S6_Datasheet-FR.pdf
Français - USBFA4S6_Datasheet-IT.pdf
Italiano - USBFA4S6_Datasheet-NL.pdf
Nederlands





