1000 ft Bulk Roll of Blue CMR Cat5e Solid UTP Cable
WIRC5E350CMR 157,99 € EUR
In Stock: Europe : 73
Prices may be lower from Resellers: View all Resellers View all Distributors
This Cat5e 350MHz Solid UTP Cable is CMR rated for use in walls, conduit, ceilings, etc. and is packaged as a 1000ft bulk roll. The cable features a blue PVC jacket that provides both flexibility and durability, while making it easier to color code network cable connections.
Backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Enjoy the low cost savings by buying bulk
- Rated to 350Mhz which exceeds Cat 5e standards
- Available in various colors for easy identification and color-coding
- Backed by StarTech.com lifetime warranty
Features
- 4-pair unshielded twisted pair (UTP) cable
- Flexible PVC rated jacket
- 24A WG solid bare copper conductor
- Rated up to 350Mhz to provide superior performance and bandwidth over the standard 100Mhz Category 5e specifications
Applications
- Ideal for network installation at home, office, or educational institution
- CMR rated for use in walls, conduit, ceiling and other vertical applications
Product Numbers
| Ingram Micro Netherlands | 1583459 |
| Ingram Micro Sweden | V930130 |
| UPC Code | 065030781701 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC |
| Industry Standards | Category 5 |
| CMR | |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 24 AWG |
| Cable Length | 304.8 m [999.7 ft] |
| Product Length | 304.8 m [999.7 ft] |
| Product Weight | 11.1 kg [24.5 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 11.1 kg [24.5 lb] |
| What's in the Box | |
| Included in Package | 1 - Solid Blue Cat 5E CMR Wire |
Related Products
Downloads
Data Sheet(s)
- WIRC5E350CMR_Datasheet.pdf
English - WIRC5E350CMR_Datasheet-ES.pdf
Español - WIRC5E350CMR_Datasheet-FR.pdf
Français - WIRC5E350CMR_Datasheet-IT.pdf
Italiano - WIRC5E350CMR_Datasheet-NL.pdf
Nederlands








