15 ft PS/2 Keyboard or Mouse Cable - M/M
KXT102MM_15 6,99 € EUR
In Stock: Europe : 82
Prices may be lower from Resellers: View all Resellers View all Distributors
This 15ft PS/2 Keyboard or Mouse Cable features two 6-din male PS/2 connectors - a perfect solution for connecting a keyboard to a switchbox or KVM switch.
The PS/2 Keyboard/Mouse Cable offers a durable design, and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Extend the reach from you Keyboard/Mouse to your switchbox or KVM switch by 15ft
- Replace worn-out or missing Keyboard or Mouse cables with this high quality, 15ft PS/2 Keyboard or Mouse Cable
- Backed by StarTech.com's lifetime warranty
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PS/2 computer keyboard or mouse to a switchbox or StarView
Product Numbers
| Ingram Micro Netherlands | 1861193 |
| UPC Code | 065030776950 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Performance | |
| Maximum Cable Length | 15.2 m [50 ft] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 4.6 m [15 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 15 Ft. PS/2 Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KXT102MM_15_Datasheet.pdf
English - KXT102MM_15_Datasheet-ES.pdf
Español - KXT102MM_15_Datasheet-FR.pdf
Français - KXT102MM_15_Datasheet-IT.pdf
Italiano - KXT102MM_15_Datasheet-NL.pdf
Nederlands






