10 ft PS/2 Keyboard / Mouse Extension Cable - M/F
KXT102_10This 10ft PS/2 Keyboard/Mouse Extension cable features a 6 DIN male connector and a 6 DIN female connector, allowing you to extend the connection distance between a PS/2 mouse or keyboard and the host computer by up to 10ft.
The extension cable offers a cost-effective and convenient way to connect PS/2 peripherals at longer distances than would typically be possible, allowing you to position peripherals as needed, without the hassle of connection length limitations.
The StarTech.com Advantage
- Allows you to extend the reach of your PS/2 Keyboard or PS/2 Mouse by 10ft, eliminating cable length restrictions
- Replace worn-out or missing PS/2 Keyboard and Mouse cables with this high quality, 10ft PS/2 Keyboard/Mouse (M/F) extension cable
- Backed by StarTech.com lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1861194 |
| UPC Code | 065030793162 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Performance | |
| Maximum Cable Length | 15.2 m [50 ft] |
| Physical Characteristics | |
| Color | Beige |
| Cable Length | 3 m [10 ft] |
| Product Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft. PS/2 Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KXT102_10_Datasheet.pdf
English - KXT102_10_Datasheet-ES.pdf
Español - KXT102_10_Datasheet-FR.pdf
Français - KXT102_10_Datasheet-IT.pdf
Italiano - KXT102_10_Datasheet-NL.pdf
Nederlands






