CHECKOUT Your Cart: Empty

DB25 to RJ45 Modular Adapter - M/F

GC258MF

Convert a DB25 female connector to an RJ45 female connector

2,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 114

This DB25M to RJ45F adapter is used for modular RS232, RS422, and RS485 connections.

The DB25M to RJ45F adapter features a highly durable design and is backed by StarTech.com's Lifetime warranty.

Applications
  • Used for modular RS232, RS422, and RS485 connections
Product Numbers
Ingram Micro Netherlands 1861143
UPC Code 065030772099
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-25 (25 pin; D-Sub) Male
Connector B 1 - RJ-45 Female
Physical Characteristics
Color Gray
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 25 Pin to 8 Pin RJ45 Adapter M/F
Certifications, Reports and Compatibility