9 Pin Serial Male to 10 Pin IDC Motherboard Header Slot Plate Adapter
PLATE9MHDAdd a DB9 serial port to the rear panel of the computer
5,99 € EUR
In Stock: Europe : 881
Prices may be lower from Resellers: View all Resellers View all Distributors
The PLATE9MHD 9pin Serial Male to 10pin IDC Motherboard Header Slot Plate Adapter adds a DB9 serial port to the rear panel computer rear panel, connecting to the host computer motherboard using a mini style header connector (required by motherboards such as the Intel DG41).
The StarTech.com Advantage
- Connects to your motherboard and adds an additional DB9 serial port to the back of your PC
- Backed by StarTech.com's lifetime warranty
Features
- Conveniently add an external DB9 serial port
- 9pin Serial Male to 10pin IDC Female
Applications
- Provides a mini header style connection for DB9 applications
Product Numbers
| Ingram Micro Italy | V930874 |
| Ingram Micro Netherlands | 1603671 |
| Ingram Micro Spain | V930874 |
| Ingram Micro France | V930874 |
| Ingram Micro Sweden | V930874 |
| UPC Code | 065030835596 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - IDC (10 pin; Motherboard Header) Female | |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 28 AWG |
| Product Length | 229 mm [9 in] |
| Special Notes / Requirements | |
| Note | Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram on the Downloads Tab |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 9 Pin Serial Male to 10 Pin IDC Motherboard Header Slot Plate Adapter |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- PLATE9MHD.pdf
English
Data Sheet(s)
- PLATE9MHD_Datasheet.pdf
English - PLATE9MHD_Datasheet-ES.pdf
Español - PLATE9MHD_Datasheet-FR.pdf
Français - PLATE9MHD_Datasheet-IT.pdf
Italiano - PLATE9MHD_Datasheet-NL.pdf
Nederlands



















