9 Pin Serial to 10 Pin IDC Header Low Profile Slot Plate Adapter
PLATE9MHDLPAllows Serial Slot plate connections to Small Form Factor motherboards in Low Profile enclosures
3,99 € EUR
In Stock: Europe : 91
Prices may be lower from Resellers: View all Resellers View all Distributors
The PLATE9MHDLP low profile DB9 Serial Slot Plate Adapter Bracket adds a DB9 serial port to the rear panel of small form factor/low profile computer, connecting to the host computer motherboard using a mini style header connector (required by motherboards such as the Intel DG41).
The StarTech.com Advantage
- Conveniently add an external DB9 serial port
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Conveniently add an external DB9 serial port
Applications
- Provides a mini header style connection for DB9 applications
Product Numbers
| Ingram Micro Italy | V930882 |
| Ingram Micro Netherlands | 1604016 |
| Ingram Micro Spain | V930882 |
| Ingram Micro France | V930882 |
| Ingram Micro Sweden | V930882 |
| UPC Code | 065030835602 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - IDC (10 pin; Motherboard Header) Female |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 28 AWG |
| Cable Length | 229 mm [9 in] |
| Special Notes / Requirements | |
| Note | Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram on the Downloads Tab |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 9 Pin Serial to 10 Pin IDC Header Low Profile Slot Plate Adapter |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- PLATE9MHDLP.pdf
English
Data Sheet(s)
- PLATE9MHDLP_Datasheet.pdf
English - PLATE9MHDLP_Datasheet-ES.pdf
Español - PLATE9MHDLP_Datasheet-FR.pdf
Français - PLATE9MHDLP_Datasheet-IT.pdf
Italiano - PLATE9MHDLP_Datasheet-NL.pdf
Nederlands



















