CHECKOUT Your Cart: Empty

6 ft DB25 to Centronics 36 Parallel Printer Cable - M/M

PB6_
6,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 110

This 6ft Parallel Printer Cable features a DB25 Male connector and a Centronics 36 Male connector, providing a durable connection between a dataswitch or PC and a parallel printer.

The StarTech.com Advantage
  • Position your printer up to 6 feet away from your computer
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Applications
  • Connects PC to a parallel printer
  • Connects dataswitch to a parallel printer
Product Numbers
Ingram Micro Netherlands 1861358
UPC Code 065030773683
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-25 (25 pin; D-Sub) Male
Connector B 1 - Centronics (36 pin) Male
Performance
Maximum Cable Length 15.2 m [50 ft]
Physical Characteristics
Color Gray
Product Length 1.8 m [6 ft]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - SIX FOOT 25 WIRE PRINTER CABLE
Certifications, Reports and Compatibility

Downloads

Data Sheet(s)
DB25 to Centronics 36 Parallel Printer Cable - M/M DB25 to Centronics 36 Parallel Printer Cable - M/M DB25 to Centronics 36 Parallel Printer Cable - M/M