6 ft Straight Through Serial Cable - DB9 M/M
MXT100MM 5,99 € EUR
In Stock: Europe : 170
Prices may be lower from Resellers: View all Resellers View all Distributors
This 6ft Straight through Serial cable (Null Modem cable) features two DB9 male (DB9M) connectors, offering a convenient and reliable connection between devices with female serial connectors.
Backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Extend the reach of your serial devices by up to 6ft
- Replace worn-out or missing straight through serial cables with this high quality, 6ft Straight Through Serial Cable - DB9 M/M
- Backed by StarTech.com's lifetme warranty
Applications
- Connects PC's mouse port or EGA video card to a switchbox
Product Numbers
| Ingram Micro Netherlands | 1861265 |
| UPC Code | 065030771221 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 7.6 m [25 ft] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 1.8 m [6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. - 9 Pin Straight thru Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MXT100MM_Datasheet.pdf
English - MXT100MM_Datasheet-ES.pdf
Español - MXT100MM_Datasheet-FR.pdf
Français - MXT100MM_Datasheet-IT.pdf
Italiano - MXT100MM_Datasheet-NL.pdf
Nederlands





