3 ft DB9 Serial Modem Cable - M/F
MC93MF 3,99 € EUR
In Stock: Europe : 10
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech.com provides you with 3-ft., 9 pin Male to Female Modem Cables with lifetime warranties in case the impossible happens. Our cables are made with components of the highest quality.
The StarTech.com Advantage
- Replace worn-out or missing DB9 Serial Modem Cables with this high quality, 3ft DB9 Serial Modem Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1861248 |
| UPC Code | 065030785266 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Female |
| Performance | |
| Maximum Cable Length | 15.2 m [50 ft] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 0.9 m [3 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 3 Ft. 9 Pin Modem Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MC93MF_Datasheet.pdf
English - MC93MF_Datasheet-ES.pdf
Español - MC93MF_Datasheet-FR.pdf
Français - MC93MF_Datasheet-IT.pdf
Italiano - MC93MF_Datasheet-NL.pdf
Nederlands





