CHECKOUT Your Cart: Empty

20 ft IEEE 1284 DB25 to Centronics 36 Parallel Printer Cable A to B

PC20_1284

Connect a high speed IEEE-1284 printer to your PC or data switch

22,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 26

This 20ft 1284 printer cable features one DB25 Male connector and one Centronics 36 Male connector, providing a simple a way to connect a high speed IEEE-1284 printer (Centronics-36 port) to your PC or data switch (DB25 port).

Expertly designed and constructed of top quality materials, the 1284 parallel printer cable (high speed) is backed by our lifetime warranty.

The StarTech.com Advantage
  • Position your printer up to 20 feet away from your computer
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Applications
  • Connects PC or dataswitch to a high speed parallel printer
Product Numbers
Ingram Micro Netherlands 1813280
UPC Code 065030773300
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-25 (25 pin; D-Sub) Male
Connector B 1 - Centronics (36 pin) Male
Performance
Maximum Cable Length 15.2 m [50 ft]
Physical Characteristics
Color Beige
Product Length 6.1 m [20 ft]
Packaging Information
Shipping (Package) Weight 0.6 kg [1.3 lb]
What's in the Box
Included in Package 1 - 20 ft IEEE 1284 DB25 to Centronics 36 Parallel Printer Cable A to B
Certifications, Reports and Compatibility
50 ft IEEE-1284 Parallel Printer Cable A-B 50 ft IEEE-1284 Parallel Printer Cable A-B 50 ft IEEE-1284 Parallel Printer Cable A-B