10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
SCNM925FM 4,99 € EUR
In Stock: Europe : 272
Prices may be lower from Resellers: View all Resellers View all Distributors
This 10ft Cross Wired Serial/Null Modem Cable features one DB9 female and one DB25 male connector, allowing you to connect a serial printer to a 25-pin serial port, or transfer files from PC to PC via serial connection.
Designed to provide a reliable, long-lasting connection, this serial/null modem cable is backed by StarTech.com's lifetime warranty.
The StarTech.com Advantage
- Connect a 9 pin serial port to a serial printer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects 9 pin serial port to a serial printer
Product Numbers
| Ingram Micro Netherlands | 1587790 |
| Ingram Micro Spain | V930332 |
| Ingram Micro Sweden | V930332 |
| UPC Code | 065030771290 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Serial Null Modem Cable 9-25 F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCNM925FM_Datasheet.pdf
English - SCNM925FM_Datasheet-ES.pdf
Español - SCNM925FM_Datasheet-FR.pdf
Français - SCNM925FM_Datasheet-IT.pdf
Italiano - SCNM925FM_Datasheet-NL.pdf
Nederlands













