10 ft DB25 to Centronics 36 IEEE-1284 Parallel Printer Cable - M/M
PMC10_1284 13,99 € EUR
In Stock: Europe : 50
Prices may be lower from Resellers: View all Resellers View all Distributors
This 10ft DB25 to Centronics 36 Parallel (A-B) printer cable is a cost-effective solution for connecting a PC or dataswitch to a high-speed (IEEE 1284) parallel printer.
Backed by Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Position your printer up to 10 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC or dataswitch to a high speed parallel printer
Product Numbers
| Ingram Micro Netherlands | 1861370 |
| Ingram Micro Sweden | V930014 |
| UPC Code | 065030773294 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 15.2 m [50 ft] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 1.8 m [6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - PRINTER CABLE |
Certifications, Reports and Compatibility
Related Products
PB10 10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M Connect your PC or dataswitch to a parallel printer
8,99 €
PC20_1284 20 ft IEEE 1284 DB25 to Centronics 36 Parallel Printer Cable A to B Connect a high speed IEEE-1284 printer to your PC or data switch
22,99 €
Accessories
GC25SF DB25 Slimline Gender Changer F/F Convert a DB25 male connector to a DB25 female connector
2,99 €
Downloads
Data Sheet(s)
- PMC10_1284_Datasheet.pdf
English - PMC10_1284_Datasheet-ES.pdf
Español - PMC10_1284_Datasheet-FR.pdf
Français - PMC10_1284_Datasheet-IT.pdf
Italiano - PMC10_1284_Datasheet-NL.pdf
Nederlands






