10 ft RP-SMA to SMA Wireless Antenna Adapter Cable - M/M
RPSMASMA10MM 12,99 € EUR
In Stock: Europe : 67
Prices may be lower from Resellers: View all Resellers View all Distributors
This RP-SMA to SMA Wireless Antenna Adapter Cable converts an RP-SMA type connector to SMA connector. Compatible with Belkin, Compaq, D-Link, Intel, Netgear, Linksys & Siemens wireless networking devices, backed by Lifetime Warranty.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with StarTech.com’s networking devices and wireless antennas
- Converts RP-SMA type connector to SMA connector
Applications
- Conversion adapter cable for Wireless Devices with RP-SMA antenna connectors
- Works with Belkin, Compaq, D-Link, Intel, Netgear, Linksys & Siemens wireless networking devices
Product Numbers
| Ingram Micro Netherlands | 1582605 |
| Ingram Micro Sweden | V930059 |
| UPC Code | 065030809641 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | RG-400/U |
| Connector(s) | |
| Connector A | 1 - RP-SMA (Coax; Reverse Polarity SubMiniature A) Male |
| Connector B | 1 - SMA (Coax; SubMiniature A) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 3 m [10 ft] |
| Product Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 10 ft RP-SMA to SMA Wireless Antenna Adapter Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RPSMASMA10MM_Datasheet.pdf
English - RPSMASMA10MM_Datasheet-ES.pdf
Español - RPSMASMA10MM_Datasheet-FR.pdf
Français - RPSMASMA10MM_Datasheet-IT.pdf
Italiano - RPSMASMA10MM_Datasheet-NL.pdf
Nederlands







