10 ft RP-SMA to SMA Wireless Antenna Adapter Cable - M/F
RPSMA10MF 20,99 € EUR
In Stock: Europe : 90
Prices may be lower from Resellers: View all Resellers View all Distributors
This 10ft RP-SMA to SMA adapter Cable (M/F) lets you extend wireless antenna range without compromising on performance, by extending the cable length of any antenna or wireless device that uses a RP-SMA connector.
The RP-SMA/SMA adapter features high quality construction that ensures flexibility without reducing performance, allowing wireless antenna installation anywhere it's needed.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with StarTech.com’s networking devices and wireless antennas
Applications
- Conversion adapter cable for Wireless Devices with RP-SMA antenna connectors
- Designed to work with wireless networking devices using RP-SMA connectors
Product Numbers
| Ingram Micro Netherlands | 1594249 |
| Ingram Micro Sweden | V930577 |
| UPC Code | 065030811422 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | RG-174/U |
| Connector(s) | |
| Connector A | 1 - RP-SMA (Coax; Reverse Polarity SubMiniature A) Male |
| Connector B | 1 - SMA (Coax; SubMiniature A) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 3 m [10 ft] |
| Product Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 10 ft RP-SMA to SMA Wireless Antenna Adapter Cable - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RPSMA10MF_Datasheet.pdf
English - RPSMA10MF_Datasheet-ES.pdf
Español - RPSMA10MF_Datasheet-FR.pdf
Français - RPSMA10MF_Datasheet-IT.pdf
Italiano - RPSMA10MF_Datasheet-NL.pdf
Nederlands









