1 ft N Male to RP-TNC Wireless Antenna Adapter Cable - M/M
NRPTNC1MMExtend the distance between your wireless antennas and your wireless devices
29,99 € EUR
In Stock: Europe : 37
Prices may be lower from Resellers: View all Resellers View all Distributors
This 1ft Wireless Antenna Adapter Cable (N Male to RP-TNC) extends the distance between wireless antennas and wireless networking devices.
The Wireless Antenna Adapter Cable is backed by Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with wireless networking devices and wireless antennas
- Converts RP-TNC type connector to N Male connector
Applications
- Conversion adapter cable for Wireless Devices with RP-TNC antenna connectors
- Designed to work with Cisco & Linksys Routers, Access Point and PCI cards
Product Numbers
| Ingram Micro Netherlands | 1581093 |
| Ingram Micro Sweden | V930013 |
| UPC Code | 065030803731 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | RG-400/U |
| Connector(s) | |
| Connector A | 1 - N Connector (RF Coax) Male |
| Connector B | 1 - RP-TNC (Coax; Reverse Polarity Threaded Neill) Male |
| Physical Characteristics | |
| Color | Copper |
| Product Length | 0.3 m [1 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 ft N Male to RP-TNC Wireless Antenna Adapter Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- NRPTNC1MM_Datasheet.pdf
English - NRPTNC1MM_Datasheet-ES.pdf
Español - NRPTNC1MM_Datasheet-FR.pdf
Français - NRPTNC1MM_Datasheet-IT.pdf
Italiano - NRPTNC1MM_Datasheet-NL.pdf
Nederlands







