12 ft RJ11 Telephone Modem Cable
RJ12FT 2,99 € EUR
In Stock: Europe : 28
Prices may be lower from Resellers: View all Resellers View all Distributors
Our 12ft RJ11 Telephone/Modem Cable gives you the chance to replace the short cables in your workspace with a single, longer cable.
Backed by lifetime warranty.
The StarTech.com Advantage
- Position your modem up to 12ft from your computer
- Replace worn-out, or lost telephone modem cables with this high quality, 12ft RJ11 Telephone Modem Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1861382 |
| UPC Code | 065030777513 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - RJ-11 Male |
| Connector B | 1 - RJ-11 Male |
| Performance | |
| Maximum Cable Length | 15.2 m [50 ft] |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 3.7 m [12 ft] |
| Product Length | 3.7 m [12 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 12 Ft. RJ11 Telephone/Modem Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ12FT_Datasheet.pdf
English - RJ12FT_Datasheet-ES.pdf
Español - RJ12FT_Datasheet-FR.pdf
Français - RJ12FT_Datasheet-IT.pdf
Italiano - RJ12FT_Datasheet-NL.pdf
Nederlands




