2m Multimode 50/125 Duplex Fiber Patch Cable LC - SC
50FIBLCSC2Provide a high-performance link between fiber network devices
The 50FIBLCSC2 2-meter (6.6ft) Multimode 50/125 Duplex Fiber Patch Cable is terminated with one LC (male) connector and one SC (male) connector, to provide the necessary connection between fiber networking devices for high-speed, long distance networks.
Ensuring optimal data transfers and network stability, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each Duplex 50/125 Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Can maximize wiring conduit usage while minimizing installation problems
- Fiber Optic cables provide a higher quality signal over a greater distance
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Backed by StarTech.com lifetime warranty
Features
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Immune to electricty interference
- Attenuation loss meets or exceeds industry standards
Applications
- Ideal solution for data applications requiring high speed data transmission
- Broadband systems
- Telecommunication / Data communication
- Used by long distance networks with mission critical data
Product Numbers
| Ingram Micro Italy | V931578 |
| Ingram Micro Netherlands | 1861054 |
| Ingram Micro Spain | V931578 |
| Ingram Micro France | V931578 |
| Ingram Micro Sweden | V931578 |
| UPC Code | 065030803021 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM2 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 2 m [6.6 ft] |
| Product Length | 2 m [6.6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 2m Multimode 50/125 Duplex Fiber Patch Cable LC – SC |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 50FIBLCSC2_Datasheet.pdf
English - 50FIBLCSC2_Datasheet-ES.pdf
Español - 50FIBLCSC2_Datasheet-FR.pdf
Français - 50FIBLCSC2_Datasheet-IT.pdf
Italiano - 50FIBLCSC2_Datasheet-NL.pdf
Nederlands














