CHECKOUT Your Cart: Empty

6ft IEEE-1394 FireWire Cable 4 - 4 M/M

1394_44_6
5,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 102

This 6ft IEEE 1394 FireWire Cable provides two 4-pin FireWire male connectors and is expertly designed and constructed of high quality materials to ensure optimum performance and reliability.

Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).

Backed by StarTech.com's Lifetime Warranty, this high quality cable is manufactured using IEEE-1394 rated wire for full FireWire 400 reliability and compatibility.

The StarTech.com Advantage
  • Delivers high speed data transfer
  • Replace worn-out or missing FireWire cables with this high quality, 6ft, 4-pin IEEE-1394 FireWire Cable
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Ingram Micro Netherlands 1861026
UPC Code 065030783255
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - Firewire 400 (4 pin; IEEE 1394a) Male
Connector B 1 - Firewire 400 (4 pin; IEEE 1394a) Male
Performance
Maximum Cable Length 4.3 m [14 ft]
Physical Characteristics
Color Black
Product Length 1.8 m [6 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6 Ft. IEEE-1394 Firewire Cable 4-4 M/M
Certifications, Reports and Compatibility

Accessories

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin  F/M
3,99 €
In Stock 86
IEEE-1394 Firewire Cable (4-pin) M/M IEEE-1394 Firewire Cable (4-pin) M/M