6 ft Transparent IEEE-1394 Firewire Cable 4-6 M/M
1394_46_6T 7,99 € EUR
In Stock: Europe : 15
Prices may be lower from Resellers: View all Resellers View all Distributors
This 6ft clear 1394 FireWire cable features a 4-to-6 pin (M-M) configuration that delivers a reliable link for today's demanding FireWire peripheral connections.
The FireWire 400 cable also offers an attractive clear (transparent) sheathing that blends discreetly into any operating environment.
The StarTech.com Advantage
- Up to 400 Mbits/sec high speed data transfer rate
- Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
- StarTech cables are constructed of top-quality components and are backed by a lifetime guarantee
Features
- Transparent color blends into any environment
- Up to 400 Mbits/sec data transfer rate
- Supports Plug and Play
- Hot Pluggable; allows swapping of live devices
- Compatible with all PC Firewire, Apple Firewire, and Sony iLink devices
- Supports a daisy-chain of up to 63 firewire devices
- Twisted-pair and quad shielding (S-400 specification) cable components ensure error-free and high-speed data transfer with no data loss
- Outer shield and inner shield (foil and braid) complies with latest IEEE-1394 standards, resulting in minimal radio and electro-magnetic interference
Applications
- Connect a Digital camcorder or other IEEE-1394 device to a computer at high-performance data transfer speed
- Connect multiple firewire compliant devices together
Product Numbers
| Ingram Micro Netherlands | 1861029 |
| UPC Code | 065030796248 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | IEE1394-1995 Compliant |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 4.3 m [14 ft] |
| Physical Characteristics | |
| Color | Transparent |
| Product Length | 1.8 m [6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. Transparent Firewire Cable 4-6 Pin |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 1394_46_6T_Datasheet.pdf
English - 1394_46_6T_Datasheet-ES.pdf
Español - 1394_46_6T_Datasheet-FR.pdf
Français - 1394_46_6T_Datasheet-IT.pdf
Italiano - 1394_46_6T_Datasheet-NL.pdf
Nederlands





