10 ft IEEE-1394 Firewire Cable 4-6 M/M
1394_46_10This 10ft IEEE 1394 FireWire Cable provides one FireWire 4-pin male connector and one FireWire 6-pin male connector and is expertly designed and constructed of high quality materials to ensure optimum performance and reliability.
Capable of data transfer rates of up to 400Mbps, 1394a FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).
Backed by StarTech.com's Lifetime Warranty, this high quality cable is manufactured using IEEE-1394 rated wire for full FireWire 400 reliability and compatibility.
The StarTech.com Advantage
- Delivers high speed data transfer
- Replace worn-out or missing FireWire cables with this high quality, 10ft, 4-pin male to 6-pin male IEEE-1394 FireWire Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1861027 |
| UPC Code | 065030786973 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 4.3 m [14 ft] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft IEEE-1394 Firewire Cable 4-6 M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 1394_46_10_Datasheet.pdf
English - 1394_46_10_Datasheet-ES.pdf
Español - 1394_46_10_Datasheet-FR.pdf
Français - 1394_46_10_Datasheet-IT.pdf
Italiano - 1394_46_10_Datasheet-NL.pdf
Nederlands





