6 ft Shielded External eSATA Cable M/M
ESATA6 10,99 € EUR
In Stock: Europe : 37
Prices may be lower from Resellers: View all Resellers View all Distributors
This shielded eSATA cable offers a high quality 6ft connection between a desktop or laptop computer and external SATA storage devices, allowing you to "externalize" the impressive capabilities offered by Serial ATA.
The StarTech.com Advantage
- High performance, cost effective expansion
- Robust and user friendly external connection
- Up to six times faster than contemporary external storage solutions: USB 2.0 and Firewire (IEEE 1394)
Features
- Compliant with Serial ATA III Specifications
Fast data transfer rate of up to 6 Gbps
Product Numbers
| Ingram Micro Netherlands | 1597076 |
| Ingram Micro Sweden | V930671 |
| UPC Code | 065030818476 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - eSATA (7 pin; Data) Receptacle |
| Connector B | 1 - eSATA (7 pin; Data) Receptacle |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 1.8 m [6 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 ft Shielded External eSATA Cable M/M |
Certifications, Reports and Compatibility
Related Products
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
8,99 €
Downloads
Data Sheet(s)
- ESATA6_Datasheet.pdf
English - ESATA6_Datasheet-ES.pdf
Español - ESATA6_Datasheet-FR.pdf
Français - ESATA6_Datasheet-IT.pdf
Italiano - ESATA6_Datasheet-NL.pdf
Nederlands








