3 ft Power eSATA Male to eSATA Male and USB A Female Cable
ESATAUSBBO3Connect eSATA and/or USB hard drives to an eSATA port on your computer
This Power eSATA to eSATA Male and USB Female Cable provides a 3ft connection between a computer equipped with a power eSATA port and an eSATA and/or USB capable device (external hard drive, etc.).
Expertly designed and constructed of only top quality materials, the 3ft power eSATA to eSATA male and USB female cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- An economical solution for connecting a computer with power eSata ports to standard eSata and/or USB drives
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Ingram Micro Netherlands | 1609886 |
| Ingram Micro Sweden | V931019 |
| UPC Code | 065030833097 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Power eSATA (11 pin; eSATA/USB; 5V) Receptacle |
| Connector B | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - USB A (4 pin) Female | |
| Physical Characteristics | |
| Color | Black |
| Product Length | 0.9 m [3 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 3 ft Power eSATA Male to eSATA Male and USB A Female Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- ESATAUSBBO3_Datasheet.pdf
English - ESATAUSBBO3_Datasheet-ES.pdf
Español - ESATAUSBBO3_Datasheet-FR.pdf
Français - ESATAUSBBO3_Datasheet-IT.pdf
Italiano - ESATAUSBBO3_Datasheet-NL.pdf
Nederlands








