3 ft Power eSATA Cable - M/M
ESATAUSB3Connect your external hard drive enclosures to your eSATA equipped laptop or desktop computer
This 3 ft power eSATA cable features two male power eSATA connectors, allowing you make a direct link between devices equipped with the USB/eSATA combination ports.
An ideal solution for connecting external hard drive enclosures to your laptop or desktop computer, this high quality cable provides a full speed eSATA connection combined with a USB connection that can be used to power the external storage (where supported) - even if using a laptop computer running on battery power.
The StarTech.com Advantage
- Replace worn-out or missing external eSATA drive cables with this 3ft replacement
- Keep as a spare cable, perfect for use on the road with a laptop
- Backed by StarTech.com lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Ingram Micro Netherlands | 1609631 |
| Ingram Micro Sweden | V931014 |
| UPC Code | 065030833080 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Power eSATA (11 pin; eSATA/USB; 5V) Receptacle |
| Connector B | 1 - Power eSATA (11 pin; eSATA/USB; 5V) Receptacle |
| Physical Characteristics | |
| Color | Black |
| Product Length | 1.8 m [6 ft] |
| Product Weight | 0.1 kg [0.1 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 3 ft Power eSATA Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- ESATAUSB3_Datasheet.pdf
English - ESATAUSB3_Datasheet-ES.pdf
Español - ESATAUSB3_Datasheet-FR.pdf
Français - ESATAUSB3_Datasheet-IT.pdf
Italiano - ESATAUSB3_Datasheet-NL.pdf
Nederlands