Slimline SATA to SATA Adapter with Power - F/M
SLSATAADAPUse new Slimline drives with older motherboards
The SLSATAADAP Slimline SATA to SATA adapter is a cost-saving solution that allows you to connect a Slimline SATA optical drive to a standard SATA motherboard connection.
The adapter features a Slimline SATA connector on one side and a standard SATA data connector on the other; power is drawn through a power supply SATA power connector, combining both data and power into the optical drive Slimline SATA connection.
The Slimline SATA to Standard SATA adapter is backed by Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Cost-effective way to connect a Slimline SATA optical drive to a standard SATA motherboard using standard SATA cables
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Ingram Micro Italy | V930889 |
| Ingram Micro Netherlands | 1604357 |
| Ingram Micro Spain | V930889 |
| Ingram Micro France | V930889 |
| Ingram Micro Sweden | V930889 |
| UPC Code | 065030835497 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Slimline SATA (13 pin; Data & Power) Receptacle |
| Connector B | 1 - SATA Data & Power Combo (7+15 pin) Plug |
| Physical Characteristics | |
| Product Length | 46.1 mm [1.8 in] |
| Product Width | 11 mm [0.4 in] |
| Product Height | 8 mm [0.3 in] |
| Product Weight | 33.6 g [1.2 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - Slimline SATA to SATA Adapter with Power - F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SLSATAADAP_Datasheet.pdf
English - SLSATAADAP_Datasheet-ES.pdf
Español - SLSATAADAP_Datasheet-FR.pdf
Français - SLSATAADAP_Datasheet-IT.pdf
Italiano - SLSATAADAP_Datasheet-NL.pdf
Nederlands