CHECKOUT Your Cart: Empty
Cables / Drive Cables / SATA Cables / SATA24POW

24in SATA Serial ATA Data and Power Combo Cable

SATA24POW

Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply

7,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 112

This SATA Data and Power Combo Cable features a combination 22-pin SATA female data and power connector, as well as an LP4 power connector and female SATA data connector, allowing you to create a conventional Serial ATA data connection to a computer while powering the drive through an LP4 connection to the computer power supply.

This high quality SATA power/LP4 adapter cable measures 24in/2ft, providing the flexibility needed to position the SATA hard drive as needed within the computer case, while eliminating the expense of upgrading the computer power supply for the sake of SATA compatibility.

The StarTech.com Advantage
  • Compatible with both 3.5” and 2.5” Serial ATA devices
  • Fast and easy way to connect Serial ATA/150 hard drives to an internal power source
  • Backed by StarTech.com lifetime warranty
Features
  • Compliant with Serial ATA III Specifications
  • Meets current Serial ATA specifications and ensures maximum performance and reliability
  • Serial ATA cable with power adapter offers 24" in cable length
  • Fast data transfer rate of up to 6 Gbps
Applications
  • ATA Drive Arrays
  • Compatible with all Serial ATA Hard Drives
  • For use in servers and storage subsystems
  • Mini tower computers
Product Numbers
Ingram Micro Netherlands 1619444
Ingram Micro Spain V931288
Ingram Micro Sweden V931288
UPC Code 065030827058
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - LP4 (4 pin; Molex Large Drive Power) Male
1 - SATA (7 pin; Data) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Performance
Type and Rate SATA III (6 Gbps)
Physical Characteristics
Color Red
Connector Style Straight
Cable Length 609.6 mm [24 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 24in SATA Serial ATA Data and Power Combo Cable
Certifications, Reports and Compatibility

Related Products

18in SATA Serial ATA Data and Power Combo Cable
6,99 €
In Stock 98