24in Right Angle SATA Cable
SATARA24This 2ft right angle Serial ATA cable guarantees you’ll be able to plug in your high-performance SATA hard drives no matter how tight your space is, using right angled SATA connectors that reduce the amount of space required at the connection point.
Featuring a narrow yet durable construction, and right angled SATA data connectors on both ends of the cable, these flexible cables improve airflow and reduce clutter in your case, helping to keep the case clean and cool.
Constructed of only top quality materials and designed for optimum performance and durability, this right angled SATA cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Fast and easy way to connect Serial ATA/150 hard drives to a motherboard
- Thinner and more flexible Serial ATA cable is easier to connect inside the system and improves airflow
- Provides a fast data transfer rate of up to 6 Gbps
- Right angled cable connector easily fits in hard to reach areas and tight space
Features
- Specially designed to improve system airflow and rout ability
- Meets current Serial ATA specifications and ensures maximum performance and reliability
- Fast data transfer rate of up to 6 Gbps
- Offers 24 inches in length for greater flexibility
- Compliant with Serial ATA III Specifications
Applications
- For use in servers and storage subsystems
- High-end workstations
- ATA Drive Arrays
- Mini tower computers
- Compatible with Serial ATA Hard Drives, CD-RW, DVDs, and other devices
Product Numbers
| Ingram Micro Netherlands | 1861406 |
| Ingram Micro Sweden | V931508 |
| UPC Code | 065030805391 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - SATA (7 pin; Data) Receptacle |
| Performance | |
| Type and Rate | SATA III (6 Gbps) |
| Physical Characteristics | |
| Color | Red |
| Connector Style | Right Angled |
| Cable Length | 609.6 mm [24 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 24in Right Angle SATA Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SATARA24_Datasheet.pdf
English - SATARA24_Datasheet-ES.pdf
Español - SATARA24_Datasheet-FR.pdf
Français - SATARA24_Datasheet-IT.pdf
Italiano - SATARA24_Datasheet-NL.pdf
Nederlands