24in Right Angle Latching SATA Serial ATA Cable
LSATA24RA2This 24in right-angled latching SATA cable features two right-angled (female) SATA connectors, providing a simple connection to a Serial ATA drive even if space near the drive's SATA port is limited. The cable offers latching connectors, which ensure secure connections for latchable SATA hard drives and motherboards that support this feature.
Once the right-angled SATA connector has been inserted into the drive's data port, the shaft of the cable is seated flush with the rear panel of the drive, eliminating the clutter of excess cable at the connection point - an ideal solution for small or micro form factor computer cases.
The right angled SATA cable features a thin, narrow construction that helps to improve airflow within the computer case; the cable features a rugged, yet flexible design that makes it easy to make the SATA connection as needed, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective solution for creating secure SATA drive connections in tight spaces
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Compliant with Serial ATA II Specifications
Fast data transfer rate of up to 6 Gbps
Product Numbers
| Ingram Micro Netherlands | 1592018 |
| Ingram Micro Sweden | V930506 |
| UPC Code | 065030818933 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - SATA (7 pin; Data) Receptacle |
| Performance | |
| Type and Rate | SATA III (6 Gbps) |
| Physical Characteristics | |
| Color | Red |
| Connector Style | Right Angled |
| Cable Length | 609.6 mm [24 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 24in Right Angle Latching SATA Serial ATA Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- LSATA24RA2_Datasheet.pdf
English - LSATA24RA2_Datasheet-ES.pdf
Español - LSATA24RA2_Datasheet-FR.pdf
Français - LSATA24RA2_Datasheet-IT.pdf
Italiano - LSATA24RA2_Datasheet-NL.pdf
Nederlands









