18in SATA to Left Angle SATA Serial ATA Cable - F/F
SATA18LA1Make a left-angled connection to your SATA drive, for installation in tight spaces
The SATA18LA1 left angle SATA cable features a standard (straight) female Serial ATA connector as well as a left-angled (female) SATA connector, providing a simple 18-inch connection to a Serial ATA drive, even if space near the drive SATA port is limited.
Once the left-angled SATA connector has been inserted into the SATA data port on the drive, the shaft of the cable is seated flush with the rear panel of the drive, eliminating the clutter of excess cable at the connection point - an ideal solution for small or micro form factor computer cases.
The left angled SATA cable features a thin, narrow construction that helps to improve airflow within the computer case; the cable also features a rugged, yet flexible design that makes it easy to make the SATA connection as needed, and is backed by StarTech.com's Lifetime Warranty.
As an alternative, StarTech.com also offers a 18in Right Angle SATA cable (SATA18RA1), which provides the same simple installation as this left angled SATA cable, but allows the cable to connect to the SATA drive from the opposite direction.
The StarTech.com Advantage
- Fast and easy way to connect Serial ATA/150 hard drives to a motherboard
- Thinner and more flexible Serial ATA cable is easier to connect inside the system and improves airflow
- Provides a fast data transfer rate of up to 300 Mbytes/sec
- Left angled cable connector easily fits in hard to reach areas and tight space
Features
- Specially designed to improve system airflow and rout ability
- Meets current Serial ATA specifications and ensures maximum performance
- Fast data transfer rate of up to 6 Gbps
- Offers 18 inches in length for greater flexibility
- Compliant with Serial ATA III Specifications
Applications
- Connecting SATA Drive Arrays
- Compatible with Serial ATA Hard Drives, CD-RW, DVDs, and other devices
- For use in servers and storage
- High-end workstations
- Mini tower computers
Product Numbers
| Ingram Micro Italy | V931262 |
| Ingram Micro Netherlands | 1822437 |
| Ingram Micro Spain | V931262 |
| Ingram Micro France | V931262 |
| Ingram Micro Sweden | V931262 |
| UPC Code | 065030819640 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - SATA (7 pin; Data) Receptacle |
| Physical Characteristics | |
| Color | Red |
| Connector Style | Straight to Left Angle |
| Cable Length | 457.2 mm [18 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0 lb] |
| What's in the Box | |
| Included in Package | 1 - 18in SATA to Left Angle SATA Serial ATA Cable - F/F |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- SATA18LA1_Datasheet.pdf
English - SATA18LA1_Datasheet-ES.pdf
Español - SATA18LA1_Datasheet-FR.pdf
Français - SATA18LA1_Datasheet-IT.pdf
Italiano - SATA18LA1_Datasheet-NL.pdf
Nederlands