Cables / Drive Cables / SATA Cables
SATA Cables
Our high quality Serial ATA (SATA) cables are designed to provide maximum durability and performance. We carry a huge selection of SATA cables, including straight SATA cables and Angled SATA cables, in a variety of lengths, with a wide selection of connectors available.
Cable Length
-- 6 in [152.4 mm]
-- 8 in [203.2 mm]
-- 10 in [254 mm]
-- 11.8 in [300 mm]
-- 12 in [304.8 mm]
-- 18 in [457.2 mm]
-- 24 in [609.6 mm]
-- 36 in [914.4 mm]
-- 8 in [203.2 mm]
-- 10 in [254 mm]
-- 11.8 in [300 mm]
-- 12 in [304.8 mm]
-- 18 in [457.2 mm]
-- 24 in [609.6 mm]
-- 36 in [914.4 mm]
Product Family
Viewing 1 to 10 of 44 Results
SATA24RA1 24in SATA to Right Angle SATA Serial ATA Cable A space-saving, right angle SATA hard drive cable, for installations in tight spaces.
7,99 €
SATA18 18in SATA Serial ATA Cable Create a durable connection between your SATA hard drive and motherboard SATA connector
3,99 €
SATA18RA1 18in SATA to Right Angle SATA Serial ATA Cable A space-saving, right angle SATA hard drive cable, for installations in tight spaces.
3,99 €
LSATA12 12in Latching SATA Cable Latching SATA connectors, for securely fastened hard drive installations.
3,99 €
SATA36RA1 36in SATA to Right Angle SATA Serial ATA Cable Make a Right-Angled Connection to your SATA Drive, for Installation in Tight Spaces
4,99 €
SATA36 36in SATA Serial ATA Cable Connect and position SATA drives easily - designed for larger cases
2,99 €
SATA8 8in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
2,99 €
SATA12 12in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
2,99 €
SATA24 24in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
3,99 €
LSATA18 18in Latching SATA Cable SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.
4,99 €