50cm Serial Attached SCSI SAS Cable - SFF-8484 to SFF-8482
SAS8482P50 53,99 € EUR
In Stock: Europe : 40
Prices may be lower from Resellers: View all Resellers View all Distributors
This SFF-8484 to SFF-8482 SAS cable features a high quality design and is backed by StarTech.com's Lifetime Warranty.
Also Compatible with:
- Dell Precision Workstation T3400
- Dell Precision Workstation T5400
- Dell Precision Workstation T7400
The StarTech.com Advantage
- Flexible, high speed SAS cable allows for easy installation and improved airflow
- Provides a fast data transfer rate of up to 6 Gbps
- Connect 4 drives to 1 controller
Features
- Compatible with: Dell Precision Workstation T3400 T5400 T7400
Product Numbers
| Ingram Micro Netherlands | 1861393 |
| Ingram Micro Sweden | V931311 |
| UPC Code | 065030826440 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 28 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil |
| Connector(s) | |
| Connector A | 1 - SFF-8484 (32 pin; Internal SAS) Receptacle |
| Connector B | 4 - SFF-8482 (29 pin; Data & Power; Internal SAS) Receptacle |
| Physical Characteristics | |
| Color | Red |
| Wire Gauge | 26 AWG |
| Product Length | 50 cm [19.7 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 50cm Serial Attached SCSI SAS Cable - SFF-8484 to SFF-8482 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SAS8482P50_Datasheet.pdf
English - SAS8482P50_Datasheet-ES.pdf
Español - SAS8482P50_Datasheet-FR.pdf
Français - SAS8482P50_Datasheet-IT.pdf
Italiano - SAS8482P50_Datasheet-NL.pdf
Nederlands






