50cm Serial Attached SCSI SAS Cable - SFF-8484 to SFF-8484
SAS848450 56,99 € EUR
In Stock: Europe : 10
Prices may be lower from Resellers: View all Resellers View all Distributors
This SFF-8484 to SFF-8484 SAS Cable measures 50cm (19in) and provides reliable, high-performance Serial-Attached SCSI drive and backplane connectivity.
Constructed of high quality components for connectivity with mission-critical networks and servers, the SFF-8484 SAS cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Provides reliable, high-performance drive and backplane connectivity
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Sweden | V931437 |
| UPC Code | 065030826471 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 32 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil |
| Connector(s) | |
| Connector A | 1 - SFF-8484 (32 pin; Internal SAS) Receptacle |
| Connector B | 1 - SFF-8484 (32 pin; Internal SAS) Receptacle |
| Physical Characteristics | |
| Wire Gauge | 32 AWG |
| Product Length | 50 cm [19.7 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 50cm Serial Attached SCSI SAS Cable - SFF-8484 to SFF-8484 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SAS848450_Datasheet.pdf
English - SAS848450_Datasheet-ES.pdf
Español - SAS848450_Datasheet-FR.pdf
Français - SAS848450_Datasheet-IT.pdf
Italiano - SAS848450_Datasheet-NL.pdf
Nederlands


