36in Dual Drive Ultra ATA IDE Cable
IDE66_36 5,99 € EUR
In Stock: Europe : 80
Prices may be lower from Resellers: View all Resellers View all Distributors
This 36in dual drive IDE cable lets you connect two ATA 100/133 drives to a computer IDE port, as Master and Slave drives. This high quality IDE cable is an ideal solution for connecting hard disk drives, CD-ROMs, Tape Backup drives, Zip drives, DVD-ROM, or any ATA peripheral.
The StarTech.com Advantage
- StarTech.com's lifetime warranty
Features
- 80-pin cable provides a ground pin between each control and data signal, thus improving signal reliability
Applications
- Connects up to 2 ATA33/66/100/133 IDE hard drives to host controller
Product Numbers
| Ingram Micro Netherlands | 1582107 |
| Ingram Micro Sweden | V930047 |
| UPC Code | 065030786393 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Cable Length | 0.9 m [3 ft] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 914.4 mm [36 in] |
| Special Notes / Requirements | |
| Note | 20in(508mm) and 16in(406mm) between connectors |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 36 In. Dual Drive Ultra ATA/66 Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- IDE66_36_Datasheet.pdf
English - IDE66_36_Datasheet-ES.pdf
Español - IDE66_36_Datasheet-FR.pdf
Français - IDE66_36_Datasheet-IT.pdf
Italiano - IDE66_36_Datasheet-NL.pdf
Nederlands







