24in Round ATA 100/133 IDE Cable
IDE100RND24This 24in IDE Drive Cable is designed to fit as a new or replacement hard drive/CD-ROM cable in almost any size of computer case. The cable features a rounded design that can help increase airflow capabilities within the computer case, and provide easier access to internal computer components.
The rounded IDE cable provides two 40-pin female drive connectors, for connecting both a master and slave device to the motherboard IDE bus through a single cable, saving the install space and cost of a second cable.
Providing a cost-effective solution for connecting Ultra ATA 66/100/133 drives, this high quality IDE cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Improves air flow inside the PC case
- Allows for better access to the components inside the case
- Installation is easier and less frustrating
Features
- Cables take up less area thereby reducing the clutter and allowing for better air flow
- Made of flexible rubber sheathing of various lengths which eliminates the need to relocate devices
- Ultra ATA 66/100/133 80 wire IDE cable
Applications
- Rounded IDE cables are used anywhere that flat IDE ribbon cables are required.
Product Numbers
| Ingram Micro Netherlands | 1582064 |
| Ingram Micro Sweden | V930046 |
| UPC Code | 065030789738 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Data Transfer Rate | Up to 133Mbps burst transfer rate |
| Maximum Cable Length | 0.9 m [3 ft] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 609.6 mm [24 in] |
| Special Notes / Requirements | |
| Note | 16 and 8 inches between connectors |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 24in Round ATA 100/133 IDE Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- IDE100RND24_Datasheet.pdf
English - IDE100RND24_Datasheet-ES.pdf
Español - IDE100RND24_Datasheet-FR.pdf
Français - IDE100RND24_Datasheet-IT.pdf
Italiano - IDE100RND24_Datasheet-NL.pdf
Nederlands









