18in Dual Drive Ultra ATA TPO IDE Hard Drive Cable
IDE100TPO18 5,99 € EUR
In Stock: Europe : 56
Prices may be lower from Resellers: View all Resellers View all Distributors
This 18in Dual Drive IDE Cable is designed to fit as a new or replacement hard drive or CD-ROM cable in almost any size of computer case.
This high quality drive cable is constructed with TPO (thermoplastic olephin) ribbon cable (required for UDMA-100 mode) and supports hard disk drives, CD-ROMs, Tape Backups, Zip drives, DVD-ROM, or any ATA peripheral.
Backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Replace worn-out or missing hard drive or CD-ROM cable's
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Constructed with TPO ribbon cable which is required for UDMA-100 mode
Product Numbers
| Ingram Micro Netherlands | 1590352 |
| Ingram Micro Sweden | V930428 |
| UPC Code | 065030790123 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | ATA 33/66/100/133 |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Cable Length | 0.9 m [3 ft] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 457.2 mm [18 in] |
| Special Notes / Requirements | |
| Note | 11 and 6 inches (280 and 150mm) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 18in Dual Drive Ultra ATA TPO IDE Hard Drive Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDE100TPO18_Datasheet.pdf
English - IDE100TPO18_Datasheet-ES.pdf
Español - IDE100TPO18_Datasheet-FR.pdf
Français - IDE100TPO18_Datasheet-IT.pdf
Italiano - IDE100TPO18_Datasheet-NL.pdf
Nederlands








