CHECKOUT Your Cart: Empty

SATA to LP4 Power Cable Adapter

LP4SATAFM

Power an IDE hard drive from a SATA Power connection.

3,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 1541

This SATA to LP4 Power Cable Adapter features one LP4 female power connector and a male SATA power connector, allowing you to connect an IDE hard drive to a Serial ATA power connector provided by the computer power supply.

The StarTech.com Advantage
  • Powers an IDE hard drive through a Serial ATA connection from your power supply
  • Backed by StarTech.com's lifetime warranty and free technical support
Features
  • Compatible with all IDE hard drives
  • Easy to install
Applications
  • Provide SATA power from your PC to your IDE hard drives and other LP4 devices
Product Numbers
Ingram Micro Italy V930559
Ingram Micro Netherlands 1593578
Ingram Micro Spain V930559
Ingram Micro France V930559
Ingram Micro Sweden V930559
UPC Code 065030821780
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - LP4 (4 pin; Molex Large Drive Power) Female
Physical Characteristics
Color Black
Product Length 50 mm [2 in]
Product Width 35 mm [1.4 in]
Product Height 10 mm [0.4 in]
Product Weight 16 g [0.6 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package 1 - SATA to LP4 Power Cable Adapter
Certifications, Reports and Compatibility