4in SATA Power Y Splitter Adapter Cable
PYO3SATA 6,99 € EUR
In Stock: Europe : 238
Prices may be lower from Resellers: View all Resellers View all Distributors
This SATA Power Y-Splitter Adapter Cable features three Serial ATA power outputs, allowing you to split a single SATA power supply connection into three.
Built with only the highest quality components to ensure peak performance, this high quality SATA power splitter is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Allows connection of three SATA drives to one SATA power supply connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Compatible with all Serial ATA hard drives
- Easy to install
Product Numbers
| Ingram Micro Netherlands | 1861379 |
| Ingram Micro Sweden | V931261 |
| UPC Code | 065030824408 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - SATA Power (15 pin) Plug |
| Connector B | 3 - SATA Power (15 pin) Receptacle |
| Physical Characteristics | |
| Cable Length | 101.6 mm [4 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 4in SATA Power Y Splitter Adapter Cable |
Certifications, Reports and Compatibility
Related Products
PYO2LP4SATA 12in LP4 to 2x SATA Power Y Cable Adapter Power two SATA drives from a single LP4 power supply connector.
3,99 €
LP4SATAFM SATA to LP4 Power Cable Adapter Power an IDE hard drive from a SATA Power connection.
3,99 €
Downloads
Data Sheet(s)
- PYO3SATA_Datasheet.pdf
English - PYO3SATA_Datasheet-ES.pdf
Español - PYO3SATA_Datasheet-FR.pdf
Français - PYO3SATA_Datasheet-IT.pdf
Italiano - PYO3SATA_Datasheet-NL.pdf
Nederlands






