CHECKOUT Your Cart: Empty

Mini DVI to HDMI® Video Adapter for Macbooks® and iMacs®- M/F

MDVIHDMIMF

Connect your Mini DVI Apple MacBook® or iMac® computer to your HDTV

19,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 293

The MDVIHDMIMF Mini DVI to HDMI® Video Adapter for MacBooks® and iMacs® features one 32-pin mini-DVI Male and one HDMI Female connector, allowing the video signal from a mini DVI equipped device to be output to an HDMI-equipped TV set or A/V Receiver.

This is the perfect solution for using your HDTV instead of a computer monitor, or watch movies directly on your TV from your mini DVI equipped Apple MacBook or iMac Computer.

The StarTech.com Advantage
  • Add an external monitor to a mini-DVI equipped Apple® MacBook® or iMac® computer and create a simple dual display setup
  • Easy to use and install
  • Backed by StarTech.com Lifetime Warranty
Product Numbers
Ingram Micro Italy V930887
Ingram Micro Netherlands 1604256
Ingram Micro Spain V930887
Ingram Micro France V930887
Ingram Micro Sweden V930887
UPC Code 065030832021
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A Mini-DVI (32 pin) Male
Connector B HDMI (19 pin) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Product Weight 0.3 kg [0.6 lb]
Special Notes / Requirements
Note This product is not manufactured or endorsed by Apple Computer Inc.
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - Mini DVI to HDMI® Video Adapter for Macbooks® and iMacs®- M/F
Certifications, Reports and Compatibility