Mini DVI to DVI Video Cable Adapter for Macbooks and iMacs
MDVIDVIMFAdd an external monitor to a mini DVI equipped Apple® Macbook® or iMac® computer
18,99 € EUR
In Stock: Europe : 95
Prices may be lower from Resellers: View all Resellers View all Distributors
This MINI DVI TO DVI-D Digital Female Video Adapter Cable allows the video signal from a mini DVI equipped device to be output to any digital display that supports DVI-D input - a cost-effective solution that lets you add an external monitor to an Apple MacBook or iMac computer, creating a simple dual display setup.
The StarTech.com Advantage
- Add an external monitor to a mini-DVI equipped Apple® MacBook® or iMac® computer and create a simple dual display setup
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1603383 |
| Ingram Micro Sweden | V930869 |
| UPC Code | 065030832014 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | Mini-DVI (32 pin) Male |
| Connector B | DVI-D (25 pin) Female |
| Physical Characteristics | |
| Color | White |
| Cable Length | 203.2 mm [8 in] |
| Special Notes / Requirements | |
| Note | This product is not manufactured or endorsed by Apple Computer Inc. |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | Mini DVI to DVI Video Cable Adapter for Macbooks and iMacs |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MDVIDVIMF_Datasheet.pdf
English - MDVIDVIMF_Datasheet-ES.pdf
Español - MDVIDVIMF_Datasheet-FR.pdf
Français - MDVIDVIMF_Datasheet-IT.pdf
Italiano - MDVIDVIMF_Datasheet-NL.pdf
Nederlands