CHECKOUT Your Cart: Empty

HDMI® to DVI-D Video Cable Adapter - M/F

HDMIDVIMF

Connect DVI capable devices to HDMI®-enabled devices and vice versa

11,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 116

The HDMIDVIMF HDMI® to DVI Cable Adapter features one male HDMI connector and one DVI-D dual link female connector, allowing you to connect DVI capable devices to HDMI-enabled devices and vice versa.

Designed and constructed to provide a dependable HDMI to DVI connection, this high quality cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • A cost-effective way of connecting HDMI®-capable devices to DVI devices and vice versa
  • Eliminates the need for multiple cables and clutter
  • Backed by StarTech.com lifetime warranty
Features
  • HDMI® (male) to DVI-D dual link (female) connector
Applications
  • The HDMI® to DVI adapter allows for an easy and hassle free connection to any HDMI-enabled or DVI-capable display
Product Numbers
Ingram Micro Netherlands 1591494
Ingram Micro Sweden V930480
UPC Code 065030811378
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (25 pin) Female
Physical Characteristics
Color Black
Product Length 50 mm [2 in]
Product Width 40 mm [1.6 in]
Product Height 15 mm [0.6 in]
Product Weight 0 kg [0.1 lb]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package HDMI® to DVI-D Video Cable Adapter - M/F
Certifications, Reports and Compatibility