DVI to VGA Cable Adapter - F/M
DVIVGAFMConnect your DVI-I Display to a VGA video card.
The DVIVGAFM DVI to VGA Cable Adapter converts a DVI Female connector to a VGA Female connector, allowing you to connect devices with VGA output to a DVI input port.
The DVI to VGA cable adapter eliminates the expense of having to upgrade a VGA video source for the sake of compatibility with a newer DVI capable display.
Designed to provide a long-lasting solution, this high quality DVI/VGA (M/F) adapter is backed by StarTech.com's Lifetime Warranty.
Please Note: This product is intended for connections between DVI-I and VGA devices. If your device uses a DVI-D connector, please refer to StarTech.com's DVI to VGA Converter DVI2VGACON.The StarTech.com Advantage
- A cost-effective way of connecting a DVI-I Display to a VGA video card
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- DVI-I (Female) to VGA (Male) Connectors
Applications
- Connect a DVI-I Display to a VGA video card
Product Numbers
| Ingram Micro Italy | V930516 |
| Ingram Micro Netherlands | 1592247 |
| Ingram Micro Spain | V930516 |
| Ingram Micro France | V930516 |
| Ingram Micro Sweden | V930516 |
| UPC Code | 065030820820 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 60 mm [2.4 in] |
| Product Width | 40 mm [1.6 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 0.1 kg [0.1 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - DVI to VGA Cable Adapter - F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIVGAFM_Datasheet.pdf
English - DVIVGAFM_Datasheet-ES.pdf
Español - DVIVGAFM_Datasheet-FR.pdf
Français - DVIVGAFM_Datasheet-IT.pdf
Italiano - DVIVGAFM_Datasheet-NL.pdf
Nederlands