CHECKOUT Your Cart: Empty

DVI-I Coupler / Gender Changer - F/F

GCDVIIFF

Join two DVI-I cables together to make a longer cable

14,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 49

This DVI-I to DVI-I gender changer delivers an economical way to extend the reach of your analog or digital DVI cables by joining two short DVI cables together.

The DVI-I gender changer is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • A cost-effective solution - couple two DVI-I cables together and eliminate the need of replacing existing cables
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty
Product Numbers
Ingram Micro Netherlands 1593316
Ingram Micro Spain V930550
Ingram Micro Sweden V930550
UPC Code 065030818711
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - DVI-I (29 pin) Female
Physical Characteristics
Color Beige
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package DVI-I Coupler / Gender Changer - F/F
Certifications, Reports and Compatibility