CHECKOUT Your Cart: Empty

8in LFH 59 Male to Dual Female DVI I DMS 59 Cable

DMSDVIDVI1

Connect two DVI monitors to your DMS / LFH equipped graphics card.

23,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 369

This DMS 59 to dual DVI Y cable allows you to break out one LFH 59 or LFH 60 (DMS 59 and DMS 60) connection on Matrox Qid, nVidia Quadro, and PNY Quadro graphics cards into two DVI-I Dual Link female connectors - letting you connect two DVI capable monitors for a cost-effective dual display solution.

Expertly designed and constructed of only high quality materials, the DMSDVIDVI1 DMS 59 to dual DVI Y cable is backed by our Lifetime Warranty.

Equivalent Part numbers:
HP: DL139A, DL139AR
PNY: 91004086-T

The StarTech.com Advantage
  • Connect two DVI monitors to a single graphics card port
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Features
  • Connect a LFH/DMS 59 equipped graphics card to 2 DVI monitors
Product Numbers
Ingram Micro Italy V930734
Ingram Micro Netherlands 1598662
Ingram Micro Spain V930734
Ingram Micro France V930734
Ingram Micro Sweden V930734
UPC Code 065030828086
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector Type(s) 1 - DMS-59 (59 pin) Male
2 - DVI-I (29 pin) Female
Physical Characteristics
Color Black
Product Length 203.2 mm [8 in]
Product Weight 0.1 kg [0.3 lb]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 8in LFH 59 Male to Dual Female DVI I DMS 59 Cable
Certifications, Reports and Compatibility
DMS 59 Cable - LFH 59 to Dual DVI-I - M/F DMS 59 Cable - LFH 59 to Dual DVI-I - M/F DMS 59 Cable - LFH 59 to Dual DVI-I - M/F