6 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
MXT101HQ 9,99 € EUR
In Stock: Europe : 156
Prices may be lower from Resellers: View all Resellers View all Distributors
This 6ft High Resolution VGA Extension Cable is designed to provide the highest video quality possible through VGA.
Ideally suited for high resolution VGA applications, this high quality male to female coaxial VGA extension cable helps to eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection by using ferrite cores near the connector ends.
Features
- Ideal for high resolution monitors (1024x768 and above)
- Triple-coaxial + twisted-pair wire for crystal clear display
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Ferrite core eliminates EMI interference
- Molded connector ends with strain relief
Applications
- Extends VGA/SVGA monitor cable
- Connects PC's VGA port to a StarView
Product Numbers
| Ingram Micro Netherlands | 1861267 |
| UPC Code | 065030773263 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 1.8 m [6 ft] |
| Product Weight | 0.3 kg [0.7 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.7 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 FOOT COAXIAL VGA CABLE |
| 2 - Nuts Nuts | |
Certifications, Reports and Compatibility
Related Products
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
19,99 €
MXT105MMHQ 15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
18,99 €
Downloads
Data Sheet(s)
- MXT101HQ_Datasheet.pdf
English - MXT101HQ_Datasheet-ES.pdf
Español - MXT101HQ_Datasheet-FR.pdf
Français - MXT101HQ_Datasheet-IT.pdf
Italiano - MXT101HQ_Datasheet-NL.pdf
Nederlands




