3 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
MXT101HQ3 9,99 € EUR
In Stock: Europe : 73
Prices may be lower from Resellers: View all Resellers View all Distributors
This 3ft High Resolution VGA Extension Cable is designed to provide the highest video quality possible through VGA.
Ideally suited for high resolution VGA applications, this high quality male to female coaxial VGA extension cable helps to eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection by using ferrite cores near the connector ends.
Features
- Ideal for high resolution monitors (1920x1200 and above)
- Triple-coaxial + twisted-pair wire for crystal clear display
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Ferrite core eliminates EMI
- Molded connector ends with strain relief
Applications
- Extends VGA/SVGA monitor cable
Product Numbers
| Ingram Micro Netherlands | 1861269 |
| Ingram Micro Sweden | V931347 |
| UPC Code | 065030833738 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 0.9 m [3 ft] |
| Product Length | 0.9 m [3 ft] |
| Product Weight | 134 g [4.7 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 3 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MXT101HQ3_Datasheet.pdf
English - MXT101HQ3_Datasheet-ES.pdf
Español - MXT101HQ3_Datasheet-FR.pdf
Français - MXT101HQ3_Datasheet-IT.pdf
Italiano - MXT101HQ3_Datasheet-NL.pdf
Nederlands







